Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jun 10, 2021

Replace with RLN LED Series

ArcLine LED Series

  • Available in 1' x 4', 2' x 2' and 2' x 4' recessed & surface versions
  • DLC Qualified
  • Advanced optical control
  • High performance efficacy up to 125 lumens per watt
  • Over 60% energy savings when compared to fluorescent troffers
  • Three CCT options: 3000K, 3500K and 4000K at Typical 85 CRI
  • Four stocked lumen packages offered along with multiple MTO options
  • Standard 0-10V dimming driver with Step-dim and Fifth Light options
  • 2x2: L94 at 60,000 hours
  • 2x4: L95 at 60,000 hours with 5 year warranty
ArcLine LED Series

ArcLine LED Series

Overview

The ArcLine™ LED Series blends modern styling with an innovative optical design to deliver leading-edge performance and energy savings. ArcLine combines advanced LED technology with a fully luminous center panel to generate optimal light uniformity and enhanced visual comfort. ArcLine’s perfect balance of form and function make it an ideal choice for commercial office spaces, schools, hospitals and retail merchandising areas.

Resources

Find product variations

We’re here to help in every way, including finding ways to help you save money.

See if this product qualifies for a utility incentive program.