- WN Series is perfect for residential areas
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Metalux |
| Family | Residential WN Series |
| Description | Surface Wrap, 2 Lamps, Residential. |
Product Details
| Lamp Type | Fluorescent |
| UPC | 080083516476 |
| Amperage Rating | 0.11A at 277V |
| Mounting | Surface/Suspended |
| Range of Motion | N/A |
| Voltage Rating | 120-277V |
| Wattage | 56W |
| Product Weight | 8.14 |
| Case Quantity | 1 |
| Pallet Quantity | 80 |
| Country of Origin | MX |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | Yes |
| Calgary, AB, Canada | No |