Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Contemporary Square Selectable Vanity

  • Contemporary square frame with lightly curved edges
  • Low-profile 1" canopy with concealed CCT and lumen switches
  • 90CRI and 5CCT Select (2700/3000/3500/4000/5000K)
  • 3 brightness levels at 1100 per ft and min 100 LPW
  • Dual-dim capable: 0-10V and phase-cut dimming compatible
  • Installs horizontal or vertical to fit any application
  • Excellent color rendering (90 CRI) for general and task lighting
  • Brushed nickel housing finish
  • Offered in 2' and 3' lengths
Contemporary Square Selectable Vanity

Contemporary Square Selectable Vanity

Elevated style, exceptional versatility

The Contemporary Square Selectable Vanity combines modern styling with versatile LED performance designed with 90 CRI color quality, dual-dimming capability and field-selectable color and brightness. The fixture offers an attractive and versatile solution for bathrooms, dressing areas, hospitality, multi-family and other decorative applications where both aesthetics and performance are essential. Available in 2' and 3' lengths, the CSSV can be horizontal or vertically mounted, delivering long-life, low-maintenance illumination with a durable brushed nickel finish.

5 Colors. 3 Brightness Levels.

5 Colors. 3 Brightness Levels.

Selectable technology puts flexibility at your fingertips. Choose 1 of 5 color temperatures, from warm 2700K to daylight 5000K, and 1 of 3 lumen levels, all greater than 90 CRI.

Adjustability You Never See.

Adjustability You Never See.

The color and brightness switches sit inside the canopy: easy to reach during install, invisible once mounted. One clean fixture, horizontal or vertical mount install on a surface or junction box.

Dual-Dimming Control. Any Voltage.

Dual-Dimming Control. Any Voltage.

Works with standard 120V residential dimmers or commercial 0–10V controls at 120–277V. Increased and energy savings for any environment.

Stock catalog numbers

Resources

We’re here to help in every way, including finding ways to help you save money.

See if this product qualifies for a utility incentive program.

Services

people

Here to Help

We provide many different services from on-site project management, integrated light automated services, and remote commissioning for start-up, to personal technical phone support. Take a look at our services and see what we can do for you today!