- Smart Wi-Fi control powered by WiZ Pro, no hub required
- Tunable white light (2700K-6500K) plus 16 million colors
- Matter-certified and compatible with Alexa, Google Home, Apple HomeKit, and SmartThings
- Create custom scenes, schedules, and fixture groups through the WiZ app
- Simple Bluetooth commissioning and WiZ Pro Dashboard support for installers
- Flicker-free wireless dimming from 100% to 5% through WiZ app
- Delivers 4,000 lumens of efficient LED performance at 45W
- Smooth, uniform, glare-free illumination with advanced backlit optics
- 50,000-hour rated life backed by a 5-year warranty
- Ideal for offices, educational facilities, kitchens, boutiques, lounges, salons, garages, multifamily housing, and other environments where smart lighting and style go hand-in-hand
Your internet browser isn't supported.
14MMS-WZ-RGBW
Specifications
Product Description
| Brand Name | Metalux |
| Family | MMS Multi-Mount WiZ 1x4 Panel |
| Description | 1'x4' Multi Mount Selectable, Direct Mount LED Backlit Panel with WiZ Pro Smart Control, 120V, 45W, 4000 Lumens, CCT: 2700K-6500K, 80 CRI, WiZ App Control |
Product Details
| Lamp Type | LED |
| UPC | 080083307371 |
| Amperage Rating | 0.37A at 120V |
| Color Temperature Max | 6500K |
| Mounting | Direct Mount |
| Voltage Rating | 120V |
| Wattage | 45W |
| Case Quantity | 1 |
| Pallet Quantity | 63 |
| Country of Origin | VN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |