- White steel housing
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Metalux |
| Family | Residential WN Series |
| Description | 4' Length Surface Wrap,4 Lamps,32W T8,Residential |
Product Details
| Lamp Type | Fluorescent |
| UPC | 080083516490 |
| Amperage Rating | 0.85A |
| Mounting | Recessed |
| Range of Motion | N/A |
| Voltage Rating | 120V |
| Wattage | 102W |
| Product Weight | 9.6 |
| Case Quantity | 1 |
| Pallet Quantity | 54 |
| Country of Origin | MX |
| ARRA | No |
| Dimensional Data | 4' |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |