- Equipped with energy-saving ballasts
- Die-formed channels
- Heavy-duty, apertured or closed-top reflector
- Pressure-lock lampholders (RS), spring loaded lampholders (SL, HO)
- Deep-draw, full-width reflector ribs add rigidity
- Baked white enamel finish
- Apertured reflector standard with 6% uplight
- Porlux and silver-lined finishes
- Also available in tandem 8' lengths
Your internet browser isn't supported.
WG/DIF-4FT-B
Specifications
Product Description
| Brand Name | Metalux |
| Family | Strips/Industrials Options and Accessories |
| Description | 4' White Wire Guard for Use w/ DI, DCI, DIM, DCIM, DIVM & DCIVM Series Only |
Product Details
| Lamp Type | N/A |
| UPC | 662400106616 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Product Weight | 1.39 |
| Case Quantity | 12 |
| Pallet Quantity | 252 |
| Country of Origin | CN, US |
| ARRA | Yes |
| Dimensional Data | 4' |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | Yes |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |