- Modular platform
- Plug and cord options
- 3', 6', 9', 12' and 15' standard length options
- Modular wiring
Your internet browser isn't supported.
MPC6-120
Specifications
Product Description
| Brand Name | Metalux |
| Family | F-Bay Power Connections |
| Description | Modular Cord & Plug, 6ft, with 120V Nema Twist Lock Plug. Use with MP Option |
Product Details
| Lamp Type | N/A |
| UPC | 623961368462 |
| Amperage Rating | N/A |
| Mounting | N/A |
| Range of Motion | N/A |
| Voltage Rating | 120V |
| Product Weight | 0.81 |
| Case Quantity | 20 |
| Pallet Quantity | 720 |
| Country of Origin | MX |
| ARRA | Yes |
| Dimensional Data | 6' |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |