MC10PK
- Modular platform
- Plug and cord options
- 3', 6', 9', 12' and 15' standard length options
- Modular wiring
Specifications
Product Description
|
Brand Name
|
Metalux
|
|
Family
|
F-Bay Power Connections
|
|
Description
|
MC10-PK
|
Product Details
|
Lamp Type
|
N/A
|
|
UPC
|
080083675319
|
|
Amperage Rating
|
0.14A at 277V
|
|
Mounting
|
N/A
|
|
Voltage Rating
|
120-277V
|
|
Wattage
|
40W
|
|
Product Weight
|
0.9
|
|
Case Quantity
|
40
|
|
Pallet Quantity
|
720
|
|
Country of Origin
|
MX
|
Stocking Details
|
Elk Grove Village, IL
|
No
|
|
Bloomington, CA
|
No
|
|
Mountain Top, PA
|
No
|
|
Irving, TX
|
No
|
|
Peachtree City, GA
|
Yes
|
|
Markham, Canada
|
No
|
|
Calgary, AB, Canada
|
No
|
Top