- Single point-mount options
- Chain sets
- "Y" toggle options
- Loop hangers and single toggles
Your internet browser isn't supported.
Metalux
Y-TOGGLE-30-2PK
Specifications
Product Description
Brand Name | Metalux |
Family | F-Bay Mounting Accessories |
Description | Mounting Toggle and Thirty (30') Cable. |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083259571 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 0.9 |
Case Quantity | 15 |
Pallet Quantity | 960 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |