SSF296T124WP
- Flip-up socket feature for faster installation out of the box
Specifications
Product Description
|
Brand Name
|
Metalux
|
|
Family
|
SSF Series
|
|
Description
|
8 ft T12 Strip 75 W
|
Product Details
|
Lamp Type
|
T12
|
|
UPC
|
080083520565
|
|
Amperage Rating
|
N/A
|
|
Mounting
|
Ceiling Mount
|
|
Range of Motion
|
N/A
|
|
Voltage Rating
|
120V
|
|
Wattage
|
75W
|
|
Product Weight
|
12.0
|
|
Case Quantity
|
1
|
|
Pallet Quantity
|
72
|
|
Country of Origin
|
MX
|
|
ARRA
|
Yes
|
|
Dimensional Data
|
8'
|
Stocking Details
|
Elk Grove Village, IL
|
No
|
|
Bloomington, CA
|
Yes
|
|
Mountain Top, PA
|
No
|
|
Irving, TX
|
No
|
|
Peachtree City, GA
|
No
|
|
Markham, Canada
|
Yes
|
|
Calgary, AB, Canada
|
No
|
Top