- Flip-up socket feature for faster installation out of the box
Your internet browser isn't supported.
SSF296HO4WP
Specifications
Product Description
| Brand Name | Metalux |
| Family | SSF Series |
| Description | Commercial Standard Striplite |
Product Details
| Lamp Type | LED |
| UPC | 623961085727 |
| Amperage Rating | 0.9A at 277V |
| Mounting | Ceiling/Surface Mount |
| Range of Motion | N/A |
| Voltage Rating | 120V |
| Wattage | 110W |
| Product Weight | 14.5 |
| Case Quantity | 1 |
| Pallet Quantity | 72 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |