- Flip-up socket feature for faster installation out of the box
- Die-formed cold-rolled steel channel construction with numerous KOs
- Pressure lock lampholders (RS), spring loaded lampholders (SL)
- Easy wireway access/wireway cover removed without tools
- Pre-painted material standard; PAF optional
- Tandem 8' lengths
- Optional reflectors in silver-lined reflector finish
- Storage or utility area, cove or display case application
- Lamp not included
Your internet browser isn't supported.
SSF232R
Specifications
Product Description
| Brand Name | Metalux |
| Family | SSF Series |
| Description | Commercial Standard Striplite,2 Lamps,32W T8 lamps |
Product Details
| Lamp Type | T8 |
| UPC | 080083837366 |
| Amperage Rating | 0.11A at 277V |
| Mounting | Ceiling/Wall Mount |
| Voltage Rating | 120-277V |
| Wattage | 64W |
| Product Weight | 5.7 |
| Case Quantity | 1 |
| Pallet Quantity | 90 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | Yes |
| Calgary, AB, Canada | No |