- ENERGY STAR® qualified. Learn more at energystar.gov
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Metalux |
| Family | SNF Series |
| Description | Commercial Narrow Striplite,1 Lamp, 32W T8 lamp, |
Product Details
| Lamp Type | T8 |
| UPC | 080083542475 |
| Amperage Rating | 0.11A at 277V |
| Mounting | Surface Mount |
| Range of Motion | N/A |
| Voltage Rating | 120V |
| Wattage | 32W |
| Product Weight | 7.59 |
| Case Quantity | 1 |
| Pallet Quantity | 84 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |