- ENERGY STAR® qualified. Learn more at energystar.gov
- Flip-up socket feature for faster installation
- Commercial or residential ballast types available
- Heavy-duty, die-formed, cold-rolled steel channel includes knockouts
- Tong hanger groove offered for easy mounting
- Pre-painted material standard
- PAF optional
- Tandem 8' lengths
- Optional reflectors in specular or white finishes
- Storage and utility, display case, cove, task and general applications
- Lamps are not included
Your internet browser isn't supported.
SNF-132-UNV-EB81-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | SNF Series |
| Description | 1 Lamp, 4' Narrow Strip, CEE Listed Electronic Ballast, T8, Flip-up Sockets |
Product Details
| Lamp Type | T8 (Not Included) |
| UPC | 080083519859 |
| Amperage Rating | N/A |
| Mounting | Strip/Flushmount |
| Range of Motion | N/A |
| Voltage Rating | 120/277V |
| Wattage | 31W |
| Product Weight | 4.2 |
| Case Quantity | 1 |
| Pallet Quantity | 84 |
| Country of Origin | MX |
| ARRA | Yes |
| Dimensional Data | 4' |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |