- Optimized for T8 lamps
- Shallow, low-profile housing
- Ballast cover easily removed without tools
- Positive spring-loaded steel latches and safety lock T-hinges
- Full-length stiffeners and unibody end plate for added strength
- Reinforced flat white, steel door and reinforced mitered corners
- Full-width mechanical light traps
- Ample knockouts provided for continuous row wiring
Your internet browser isn't supported.
2GR8-232A-UNV-EB81-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | GR8 Series |
| Description | 2 Lamp, 2'x4' Static Lensed Troffer, CEE Listed Electronic Ballast, T8 |
Product Details
| Lamp Type | T8 (Not Included) |
| UPC | 623961759802 |
| Amperage Rating | N/A |
| Mounting | Flushmount |
| Range of Motion | N/A |
| Voltage Rating | 120-277V |
| Wattage | 61W |
| Product Weight | 27.1 |
| Case Quantity | 1 |
| Pallet Quantity | 28 |
| Country of Origin | MX |
| ARRA | Yes |
| Dimensional Data | 2'x4' |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | Yes |
| Calgary, AB, Canada | No |