Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jun 03, 2021

Replace with Industrial LED Linear Bay

DVMF Series

  • Equipped with energy-saving ballasts
  • Die-formed channels
  • Heavy-duty, deep-draw, full-width reflector ribs add rigidity
  • Baked white enamel finish
  • Metal-clad lampholders with spring-loaded sockets
  • Porlux and silver-lined finishes
  • Apertured or closed-top reflector with Center "V" helps reduce glare
  • Wire guards, gym guards, lens frames and metal louvers
DVMF Series

DVMF Series

Overview

The DVMF Series is an energy efficient family of industrials that features premium performance and durability. The DVMF incorporates heavy duty, embossed reflectors that precisely direct and effectively control light. The special deep center "V" reflector provides 30° crosswise lamp shielding to minimize glare. The versatile DVMF can be installed using various mounting methods and numerous options and accessories are available. The DVMF Series can be utilized in simple task and area lighting to the most demanding industrial applications. Certain airborne contaminants can diminish the integrity of acrylic components. Refer to the Material Compatibility tables for additional information.

Resources