- 4FT Medium (8.8") and Wide (14.8") body steel housing
- 5 Lumen Select up to 8500 lumen and up to 142 lm/W
- 5 CCT Color Select - 3000/3500/4000/4500/5000K
- Low-profile 2" high luminaire with polycarbonate lens
- Classic wrap lens design delivers uniform ceiling to floor coverage
- Conduit end and thru-wire feed surface mount luminaire
- UNV (120-277V) operating range and 0-10V dimming
- Available sensor and EBP options via late point assembly
- Five-year limited warranty and DLC compliant
Your internet browser isn't supported.
ProWrap Medium and Wide Commercial Wraparound
Classic. Low Profile. Stock.
The ProWrap platform is a versatile classic LED wraparound series which can be used in a broad range of commercial, schools, institutional, retail and residential applications. This high-quality luminaire comes with 5 CCT and 5 lumen adjustability, along with universal 120-277V and 0-10V dimming to 10%. The ProWrap’s shallow 2” profile and microprism diffuser delivers uniform ceiling to floor coverage. Mount directly to surface or junction box, with conduit end and thru-wire feed, the innovative ProWrap combines low-profile, classic styling that is compatible with existing legacy wraps or open, contemporary spaces.
Stock Catalog Number (2)
No matching records