- Surface mount field installed metal canopy
- Clean, traditional style and design with no visible hardware
- Use in spaces where a recessed fixture is preferred but plenum space is unavailable
- Works with 2x2 Metalux, Fail-Safe and Corelite products
- Post install replacement and maintenance via access panel
- Ideal for retrofits, remodel or new construction
- Standard white finish
- Options to meet Buy American and other domestic preference requirements
- UL compliant design
Your internet browser isn't supported.
SMK-22-W
Specifications
Product Description
Brand Name | Metalux |
Family | SMK Surface Mount Kit |
Description | 2' x 2' Surface Mount Kit |
Product Details
Lamp Type | N/A |
UPC | 080083295227 |
Amperage Rating | N/A |
Mounting | Surface Mount |
Voltage Rating | N/A |
Case Quantity | 6 |
Pallet Quantity | 72 |
Country of Origin | VN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |