- Field Selectable Optical Distribution - Narrow, Medium, or Wide
- 5 CCT Color Select - 3000/3500/4000/5000/6500K
- Sensor ready port for quick plug and play install
- Compact, 12" and 14" round die cast aluminum housing
- 277-480V
- NEMA 4X, IP65 and NSF rated
- Polycarbonate lens with IK10 impact rating
- Universal Hook and 3/4" Hub Combo Mount
- 10ft power and dimming cords for easy installation
- 6kV surge protection based on ANSI C82.77-5-2015
Your internet browser isn't supported.
UHBS2-2436-MVX-L8C5-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | UHBS2 Selectable LED High-bay |
| Description | LED Round High Bay, 5 Color Selectable CCT 3000/3500/4000/5000/6500K, Selectable Lumen/Power, 277-480V |
Product Details
| Lamp Type | LED |
| UPC | 080083471577 |
| Amperage Rating | 0.50A at 480V |
| Color Temperature Max | 6500K |
| Mounting | High Bay |
| Voltage Rating | 277-480 V |
| Wattage | 240.8W |
| Case Quantity | 1 |
| Pallet Quantity | 72 |
| Country of Origin | VN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |