- Field Selectable Optical Distribution - Narrow, Medium, or Wide
- 5 CCT Color Select - 3000/3500/4000/5000/6500K
- Sensor ready port for quick plug and play install
- Compact, 12" and 14" round die cast aluminum housing
- 120-347V 0-10V dimming FCC Class A driver
- NEMA 4X, IP65 and NSF rated
- Polycarbonate lens with IK08 impact rating
- Universal Hook and 3/4" Hub Combo Mount
- 10ft power and dimming cords for easy installation
- 6kV surge protection based on ANSI C82.77-5-2015
Metalux
UHBS2-1218-MV-L8C5-U
Specifications
Product Description
Brand Name | Metalux |
Family | UHBS2 Selectable LED High-bay |
Description | LED Round High Bay, 5 Color Selectable CCT 3000/3500/4000/5000/6500K, Selectable Lumen/Power, 120-347V |
Product Details
Lamp Type | LED |
UPC | 080083301836 |
Amperage Rating | 0.43A at 347V |
Color Temperature Max | 6500K |
Mounting | High Bay |
Voltage Rating | 120-347V |
Wattage | 151.1W |
Case Quantity | 1 |
Pallet Quantity | 72 |
Country of Origin | VN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |