- High Bay Sensor, PIR Sensor 360 Lens 50FT MH Kit
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Metalux |
| Family | UHBS2 Selectable LED High-bay |
| Description | High Bay Sensor, PIR Sensor 360 Lens 50FT MH Kit. |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083471171 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Case Quantity | 100 |
| Pallet Quantity | 3600 |
| Country of Origin | MY |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Cranbury, NJ | Yes |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | Yes |
| Calgary, AB, Canada | Yes |