Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HBS SENSOR REMOTE

  • Field Selectable Optical Distribution - Narrow, Medium, or Wide
  • 5 CCT Color Select - 3000/3500/4000/5000/6500K
  • Sensor ready port for quick plug and play install
  • Compact, 12" and 14" round die cast aluminum housing
  • 120-347V 0-10V dimming FCC Class A driver
  • NEMA 4X, IP65 and NSF rated
  • Polycarbonate lens with IK10 impact rating
  • Universal Hook and 3/4" Hub Combo Mount
  • 10ft power and dimming cords for easy installation
  • 6kV surge protection based on ANSI C82.77-5-2015
HBS SENSOR REMOTE

HBS SENSOR REMOTE

Resources

Specifications

Product Description

Brand Name Metalux
Family UHBS2 Selectable LED High-bay
Description HBS Sensor Remote Control
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type N/A
UPC 080083471188
Amperage Rating N/A
Mounting N/A
Voltage Rating N/A
Case Quantity 80
Pallet Quantity 1920
Country of Origin MY

Stocking Details

Bloomington, CA No
Mountain Top, PA No
Irving, TX No
Peachtree City, GA Yes
Markham, Canada Yes
Calgary, AB, Canada No