- Surround offers a modern contemporary illuminated design at a great value
- (4) Form factors to cover troffer and linear ceilings: 1x2, 2x2, 2x4,1x4
- 4 CCT Selectable Color in 80 CRI: 3000K, 3500K, 4000K, 5000K
- Selectable Lumens- Low, Medium, High settings from 2,000-8,500
- High efficacy up to 150 lm/W for DLC compliance and rebates
- Versatile mounting allows for mounting in existing T-grid or surface/suspension with additional kit
- 0-10V continuous dimming to 5% for increased energy savings
Your internet browser isn't supported.
24SFS-L3C4-UNV
Specifications
Product Description
| Brand Name | Metalux |
| Family | Surround |
| Description | Surround Frame Selectable CRL Lum 2x4. |
Product Details
| Lamp Type | LED |
| UPC | 080083293148 |
| Amperage Rating | 0.17A at 277V |
| Color Temperature Max | 5000K |
| Mounting | Surface/Suspended |
| Voltage Rating | 120-277V |
| Wattage | 47 |
| Case Quantity | 1 |
| Pallet Quantity | 22 |
| Country of Origin | MY |
Stocking Details
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |