- Surround offers a modern contemporary illuminated design at a great value
- (4) Form factors to cover troffer and linear ceilings: 1x2, 2x2, 2x4,1x4
- 4 CCT Selectable Color in 80 CRI: 3000K, 3500K, 4000K, 5000K
- Selectable Lumens- Low, Medium, High settings from 2,000-8,500
- High efficacy up to 150 lm/W for DLC compliance and rebates
- Versatile mounting allows for mounting in existing T-grid or surface/suspension with additional kit
- 0-10V continuous dimming to 5% for increased energy savings
Your internet browser isn't supported.
14SFS-L3C4-UNV
Specifications
Product Description
| Brand Name | Metalux |
| Family | Surround |
| Description | Surround Frame Selectable Lum 1x4. |
Product Details
| Lamp Type | LED |
| UPC | 080083293162 |
| Amperage Rating | 0.13A at 277V |
| Color Temperature Max | 5000K |
| Mounting | Surface/Suspended |
| Voltage Rating | 120-277V |
| Wattage | 36W |
| Case Quantity | 1 |
| Pallet Quantity | 51 |
| Country of Origin | MY |
| Dimensional Data | 1'x4' |
Stocking Details
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |