Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

CZL Cruze Linear Bay

  • 4ft and 8ft low profile, narrow 11″ wide housing
  • Available in surface, suspended and continuous row mount
  • High-performance efficacy up to 176 lm/W
  • Multiple Lumen Packages for Low Bay and High Bay Applications
  • Options to meet Buy American and other domestic requirements
  • Use for mounting heights from 10 to 35 feet
  • Diffuse lens design provides multiple light distributions
  • Open, louver and louver w/ overlay shielding available
  • Surge protection at 6kV or 10kV
  • Continuous row, multi-circuit PI wiring available
CZL Cruze Linear Bay

CZL Cruze Linear Bay

Lighting Precision. High-performance. Linear Bay.

The CZL is a Linear Bay LED Lighting System that comes in various lumen packages and configurations, offering customer-focused features and benefits such as integrated controls, uplight, several lensing options, louvers and adjustable mounting. The high performance, lighting distribution and linear design allows the CZL to fit a broad range of open-ceiling or suspended applications, including Big Box Retail, Office, Schools, Warehouse, and light Industrial.

Resources

Find product variations