- Raises lit surface 2" into ceiling plane
- Soft bevel design provides depth and improved glare control
- Enhance any ceiling aesthetic using clean edges and powder-coat white finish
- Use for CGT, CGTS, FP and FPS series
- Factory installed option or field installable kit
- Includes all hardware to secure fixture to kit and T-Grid
- Easy to install, lightweight aluminum construction
- Kit does not alter design or construction of luminaire
Your internet browser isn't supported.
RMK2-22-W
Specifications
Product Description
| Brand Name | Metalux |
| Family | Regress Mount & Uplift Accessory Kit |
| Description | 2' x 2' Regress Kit, White Finish, Field assembly required. |
Product Details
| Lamp Type | Accessory |
| UPC | 080083287185 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Product Weight | 3.02 |
| Case Quantity | 9 |
| Pallet Quantity | 144 |
| Country of Origin | CN |
| ARRA | Yes |
| Dimensional Data | 2'x2' |
Stocking Details
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |