- Compact linear design for easy install
- 3 Sizes offering deliver lumens from 9,000 up to 60,000 lumens
- High performance efficacy up to 172 lm/W
- Optimized narrow, medium, or wide distribution
- Optional sensor ready port for in-field installation
- IK10 rated for unfriendly environments
Metalux
SPHB-WG18
Specifications
Product Description
Brand Name | Metalux |
Family | SPHB LED Selectable Linear High Bay |
Description | Wire Guard for 18-inch SPHB models |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083298112 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Case Quantity | 5 |
Pallet Quantity | 75 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |