- Now offering fully configurable
- Compact linear design for easy install
- Durable IK10 construction
- Dedicated lumen packages ranging from 9,000 up to 60,000 lumens
- High-Performance efficacy up to 172 lm/W
- Precision optics offered in Narrow, Medium, or Wide distribution
- Optional (HA) high ambient rating
- Sensor ready port and factory Installed WaveLinx sensors
Your internet browser isn't supported.
SPHB-2436SE-M-UNV-L84050-EL20WHV-CD-SP1-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | SPHB LED Selectable Linear High Bay |
| Description | SelectPro High Bay, Lumen select 24000/30000/36000, Low-glare Medium, 120–277V, CCT select, 80 CRI, 4000K/5000K, Integrated Class 1, 20 Watt, 0-10V Dimming Driver, Sensor Ready Port, Unit Pack. |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083463947 |
| Amperage Rating | 0.89A at 277V |
| Color Temperature Max | 5000K |
| Mounting | Surface/Pendant |
| Voltage Rating | 120-277V |
| Wattage | 249W |
| Case Quantity | 1 |
| Pallet Quantity | 18 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |