- Compact linear design for easy install
- High Performance efficacy up to 157 lm/W
- Optimized medium distribution
- Sensor ready port for in-field installation
Your internet browser isn't supported.
SPHB-2436SE-M-UNV-L84050-CD-WLS4-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | SPHB LED Selectable Linear High Bay |
| Description | SPHB High Bay, Compact Linear, 120-277V, 249 W, Selectable CCT, WaveLinx LITE ZHAGA Sensor, Dim and Daylight, ZigBee, 15'-40' MH. |
Product Details
| Lamp Type | LED |
| UPC | 080083480968 |
| Amperage Rating | 0.89A at 277V |
| Color Temperature Max | 5000K |
| Mounting | Surface/Pendant |
| Voltage Rating | 120-227V |
| Wattage | 249 W |
| Case Quantity | 1 |
| Pallet Quantity | 18 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |