- Compact linear design for easy install
- High Performance efficacy up to 157 lm/W
- Optimized medium distribution
- Sensor ready port for in-field installation
Your internet browser isn't supported.
SPHB-2436SE-M-UNV-L84050-CD-SP1-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | SPHB LED Selectable Linear High Bay |
| Description | SPHB High Bay, Compact Linear, 120-277V, 249 W, Selectable CCT |
Product Details
| Lamp Type | LED |
| UPC | 080083289288 |
| Amperage Rating | 0.89A at 277V |
| Color Temperature Max | 5000K |
| Mounting | Surface/Pendant |
| Voltage Rating | 120-227V |
| Wattage | 249W |
| Product Weight | 9.8 |
| Case Quantity | 1 |
| Pallet Quantity | 54 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | Yes |