- Compact linear design for easy install
- High Performance efficacy up to 157 lm/W
- Optimized medium distribution
- Sensor ready port for in-field installation
Your internet browser isn't supported.
SPHB-1224SE-M-UNV-L84050-CD-WLS4-U
Specifications
Product Description
| Brand Name | Metalux | 
| Family | SPHB LED Selectable Linear High Bay | 
| Description | SPHB High Bay, Compact Linear, 120-277V, 164 W, Selectable CCT, Wavelinx Wireless Sensor. | 
Product Details
| Lamp Type | LED | 
| UPC | 080083457618 | 
| Amperage Rating | 0.59A at 277V | 
| Color Temperature Max | 5000K | 
| Mounting | Surface/Pendant | 
| Voltage Rating | 120-227V | 
| Wattage | 164 W | 
| Case Quantity | 1 | 
| Pallet Quantity | 18 | 
| Country of Origin | MX | 
| ARRA | Yes | 
Stocking Details
| Elk Grove Village, IL | No | 
| Bloomington, CA | Yes | 
| Cranbury, NJ | No | 
| Irving, TX | No | 
| Peachtree City, GA | No | 
| Mississauga, ON, Canada | No | 
| Calgary, AB, Canada | No | 
