- Takes (9) skus into (1) with (3) selectable color temperatures and (3) selectable lumen packages
- (3) Selectable CCT in 3500K, 4000K, 5000K or 3000K, 3500K, and 4000K
- (3) Selectable lumens in Standard or HO options up to 13,000 lumens
- 2', 4', and 8' lengths available in both 80CRI or 90 CRI options
- Offered in both Narrow 5.5" or Wide 10.5" sizes
- Ideal for replacing up to 4 lamp fluorescent wraps
- 0-10V dimming to 5% with 120-277V (UNV) standard, Connected WaveLinx sensors available
- Suitable for ceiling, wall, or suspension mounting
- DLC Compliant and UL Damp rated with a 5-year warranty
- Up to 165 LPW for increased energy savings and reduced watts per square foot
- Options to meet California Title 24 JA8 requirements
Your internet browser isn't supported.
CLC-AWS-EXT-B
Specifications
Product Description
| Brand Name | Metalux |
| Family | Achieva Wrap Selectable |
| Description | AWS 5.5" Row Mount Bracket Kit |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083287932 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Case Quantity | 50 |
| Pallet Quantity | 2000 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | No |