- (3) Selectable CCT in 3500K, 4000K, 5000K or 3000K, 3500K, and 4000K
- Ideal for replacing up to 4 lamp fluorescent wraps
- 0-10V dimming to 5% with 120-277V (UNV) standard
- Suitable for ceiling, wall, or suspension mounting
- DLC Compliant and UL Damp rated with a 5-year warranty
- Up to 165 LPW for increased energy savings and reduced watts per square foot
Your internet browser isn't supported.
4AWS-L3C3-UNV
Specifications
Product Description
| Brand Name | Metalux |
| Family | Achieva Wrap Selectable |
| Description | 4-feet 5.5-inches Achieva Wrap Selectable, 5916 lumens, 48.8W, 80CRI, 120-277V UNV. |
Product Details
| Lamp Type | LED |
| UPC | 080083281602 |
| Amperage Rating | 0.18A at 277V |
| Color Temperature Max | 5000K |
| Mounting | Surface/Suspended |
| Voltage Rating | 120-277V |
| Wattage | 48.8W |
| Product Weight | 6.94 |
| Case Quantity | 6 |
| Pallet Quantity | 72 |
| Country of Origin | CN |
| Dimensional Data | 4' |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | Yes |