- 2x2 (4200) lumen and 2x4 (4800 lumen) flat panel sizes
- Architectural appeal, superior optics for even, glare-free output
- Replaces 2 lamp T8 fluorescent (up to 64 watt equivalent)
- UV and scratch-resistant. Lens won’t fade or discolor over time
- Single person installation with no special tools needed
- Ultra thin less than 2" height fits shallow plenums with room to spare
- 120-277V FCC class A electronic driver
- 0-10V low voltage dimming to 10% using low voltage dimmer switch
- 5 year warranty
Your internet browser isn't supported.
RT LED Flat Panel Retail
Overview
The Metalux RT is a direct to consumer LED flat panel that provides performance and aesthetics that is found on similar commercial FP panels used by contractors and distribution. The luminaire is optimized for shallow plenum grid ceilings but may also be surface mounted. The RT panels are ideal for both new construction and renovation. The panel’s visual optics, light guide and integrated grid retention clips provide the features needed for installation, speed and flexibility. LED panels are an excellent lighting solution for home office, light commercial, schools, basements and retail spaces.