- Superior performance: Up to 22,000 lumens and 176 lm/W
- Configurable CCT and Lumen selectable option for greater flexibility
- Decorative end cover and multiple finishes provide a polished look
- New Optics: Flat, square, and round lens
- Integrated sensor and wireless IoT ready options
- Captive lens retention with enclosed light engine assembly
- Tool-free driver access for easy installation from below
- Minimum CRI of 80, 90 CRI available
- Fully configurable commercial LED striplight
Your internet browser isn't supported.
SNX High-Performance, Selectable Linear Strip
Overview
The Metalux SNX series is a fully configurable LED commercial striplight that is a versatile, elegant, high-performance luminaire offered in three versions (base and lens). The SNX provides application flexibility with selectable lumens and CCT, performance up to 22,000 lumen, multiple distributions and integrated sensor and wireless IoT capabilities that meet local and DLC compliance. These features make the SNX suitable for general area lighting, storage/utility areas, coves, shops, task, high bay and low bay lighting in commercial, industrial and retail applications
More customer-focused features!
The updated SNX Performance strip now offers higher delivered lumens, increased efficacy, and added lens profiles, providing application flexibility with performance from 2,000 up to 21,000 lumens, selectable lumens/CCT, and integrated sensors that meet local and DLC energy compliance. Have a look at it!
Quick Spec™
Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.
Learn MoreStock Catalog Number (5)
Looking to customize your product?
No matching records