- Superior performance: Up to 22,000 lumens and 176 lm/W
- Configurable CCT and Lumen selectable option for greater flexibility
- Decorative end cover and multiple finishes provide a polished look
- New Optics: Flat, square, and round lens
- Integrated sensor and wireless IoT ready options
- Captive lens retention with enclosed light engine assembly
- Tool-free driver access for easy installation from below
- Minimum CRI of 80, 90 CRI available
- Fully configurable commercial LED striplight
Metalux
WG-SNX/SN-4FT-B
Specifications
Product Description
Brand Name | Metalux |
Family | SNX High-Performance, Selectable Linear Strip |
Description | 4ft Wire Guard for SNX Lensed Linear LED Striplight. |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083265268 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 1.0 |
Case Quantity | 30 |
Pallet Quantity | 180 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |