- Configurable CCT and Lumen selectable option for greater flexibility
- Decorative end cover and multiple finishes provide a polished look
- Captive lens retention with enclosed light engine assembly
- Tool-free driver access for easy installation from below
Your internet browser isn't supported.
4SNX-SL3-LW-UNV-CC83-CD1-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | SNX High-Performance, Selectable Linear Strip |
| Description | 4' Length, Commercial LED Striplight, 2 ft , Switchable CCT, 80CRI, 35/4/5000K |
Product Details
| Lamp Type | LED |
| UPC | 080083265107 |
| Amperage Rating | N/A |
| Color Temperature Max | 5000K |
| Mounting | Surface/Pendant |
| Voltage Rating | 120-227V |
| Wattage | 51W |
| Product Weight | 13.06 |
| Case Quantity | 1 |
| Pallet Quantity | 88 |
| Country of Origin | MX |
| ARRA | Yes |
| Dimensional Data | 4' |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Mountain Top, PA | Yes |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | Yes |