- Configurable CCT and Lumen selectable option for greater flexibility
- Decorative end cover and multiple finishes provide a polished look
- Captive lens retention with enclosed light engine assembly
- Tool-free driver access for easy installation from below
- Fully configurable commercial LED striplight
Your internet browser isn't supported.
4SNX-45SL-LW-UNV-L840-CD1-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | SNX High-Performance, Selectable Linear Strip |
| Description | 4' Length, Commercial LED Striplight, 80CRI, 4000K |
Product Details
| Lamp Type | LED |
| UPC | 080083277605 |
| Amperage Rating | 0.10A at 277V |
| Color Temperature Max | 4000K |
| Mounting | Surface/Pendant |
| Voltage Rating | 120-277V |
| Wattage | 30W |
| Product Weight | 7.01 |
| Case Quantity | 1 |
| Pallet Quantity | 88 |
| Country of Origin | MX |
| ARRA | Yes |
| Dimensional Data | 4' |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |