- 1x4, 2x2, and 2x4 sizes available
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Metalux |
| Family | CGT Panel |
| Description | Metalux 2x4 CGT LED Panel 4000K 80CRI 5337 Lumens |
Product Details
| Lamp Type | Integrated LED |
| UPC | 080083880188 |
| Amperage Rating | 0.39A at 120V |
| Color Temperature Max | 4000K |
| Mounting | Surface/Suspended |
| Voltage Rating | 120/277V |
| Wattage | 46.4 W |
| Product Weight | 10.0 |
| Case Quantity | 1 |
| Pallet Quantity | 23 |
| Country of Origin | CN |
| ARRA | No |
| Dimensional Data | 2'x4' |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | Yes |
| Calgary, AB, Canada | No |