- 1x4, 2x2, and 2x4 sizes available
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Metalux |
| Family | CGT Panel |
| Description | Metalux 2x2 CGT LED Panel 4000K 80CRI 3582 Lumens |
Product Details
| Lamp Type | Integrated LED |
| UPC | 080083880027 |
| Amperage Rating | 0.2A at 120V |
| Color Temperature Max | 4000K |
| Mounting | Surface/Suspended |
| Voltage Rating | 120/277V |
| Wattage | 31.7 W |
| Product Weight | 6.5 |
| Case Quantity | 1 |
| Pallet Quantity | 48 |
| Country of Origin | CN, TH |
| Dimensional Data | 2'x2' |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |