- 1x4, 2x2, and 2x4 sizes available
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Metalux |
| Family | CGT Panel |
| Description | Metalux 1x4 CGT LED Panel 3500K 80CRI 4189 Lumens |
Product Details
| Lamp Type | LED |
| UPC | 080083879526 |
| Amperage Rating | 0.33 A at 120 V and 0.15 A at 277 V |
| Color Temperature Max | 3500K |
| Mounting | Ceiling/Wall Mount |
| Voltage Rating | 347V |
| Product Weight | 6.2 |
| Case Quantity | 1 |
| Pallet Quantity | 69 |
| Country of Origin | CN |
| Dimensional Data | 1'x4' |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |