- 1x4, 2x2, and 2x4 sizes available
- Ultra-thin approx. 2 inch height
- Fits in shallow plenums with room to spare
- Simple switch to adjust color on site as desired
- Simple switch to set lumens and watts as needed for the task
- Switch tamper cover included
- High performance efficacy up to 120 lm/W
- Surface or suspension mounting available
- EM and Flex options available
Your internet browser isn't supported.
22FPSL2SCT3
Specifications
Product Description
| Brand Name | Metalux |
| Family | FPS Selectable Panel |
| Description | 2x2 LED Flat Panel with Selectable Lumens and CCT |
Product Details
| Lamp Type | Integrated LED |
| UPC | 080083889402 |
| Amperage Rating | .09 at 277V (Med Setting) |
| Color Temperature Max | 4000K |
| Mounting | Surface/Suspension Mount |
| Voltage Rating | 120/277V |
| Wattage | 16W |
| Product Weight | 8.5 |
| Case Quantity | 1 |
| Pallet Quantity | 44 |
| Country of Origin | TH |
| ARRA | Yes |
| Dimensional Data | 2'x2' |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | Yes |