- Design friendly with (3) selectable color temperatures and (3) selectable lumen packages
- (3) Selectable CCT in 3500K, 4000K, 5000K in 80+ CRI
- (3) Selectable lumens in standard or HO options up to 8,000
- Ultra slim 1.5" design for shallow plenum applications
- Up to 146 LPW for increased energy savings and reduced watts per square foot
- DLC Compliant and UL Damp rated with a 5-year warranty
- 0-10V Dimming to 5% with 120-347V (NUV)
- Ideal for replacing 2-4 lamp fluorescent troffers
- Suitable for recessed, surface, or suspension mounting
- One piece stamped housing delivers improved modern aesthetic look
Your internet browser isn't supported.
14ARS-L3C3-NUV
Specifications
Product Description
| Brand Name | Metalux |
| Family | Achieva™ Recessed Selectable |
| Description | Achieva 1x4 Selectable Lumens and CCT Troffer, Ultra Slim, 0-10V dimming to 5% standard with 120-347 UNV |
Product Details
| Lamp Type | LED |
| UPC | 080083287529 |
| Amperage Rating | 0.097A at 347V |
| Color Temperature Max | 5000K |
| Mounting | Surface or Recessed |
| Voltage Rating | 120-347V |
| Wattage | 20W/25W/34W |
| Product Weight | 10.2 |
| Case Quantity | 1 |
| Pallet Quantity | 92 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | Yes |
| Calgary, AB, Canada | Yes |