- Design friendly with (3) selectable color temperatures and (3) selectable lumen packages
- (3) Selectable CCT in 3500K, 4000K, 5000K in 80+ or 90 CRI
- (3) Selectable lumens in standard or HO options up to 8,000
- Ultra slim 1.5" design for shallow plenum applications
- Available with round or square ribbed frosted lens
- Up to 146 LPW for increased energy savings and reduced watts per square foot
- DLC Compliant and UL Damp rated with a 5-year warranty
- 0-10V Dimming to 5% with 120-277V (UNV) and 120-347V (NUV)
- Ideal for replacing 2-4 lamp fluorescent troffers
- Suitable for recessed, surface, or suspension mounting
- One piece stamped housing delivers improved modern aesthetic look
Your internet browser isn't supported.
22ARS-L3C39-UNV
Specifications
Product Description
| Brand Name | Metalux |
| Family | Achieva™ Recessed Selectable |
| Description | 2x2, Selectable lumens (low/medium/high) and selectable CCT (3500K/4000K/5000K) in both 80 or 90 CRI |
Product Details
| Lamp Type | LED |
| UPC | 080083282166 |
| Amperage Rating | 0.12A at 277V |
| Color Temperature Max | 5000K |
| Mounting | Recessed |
| Voltage Rating | 120/277V |
| Wattage | 33W |
| Case Quantity | 1 |
| Pallet Quantity | 1 |
| Country of Origin | CN, TH |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |