- Various mounting accessories are available for low-voltage fixtures
Specifications
Product Description
Brand Name | Metalux |
Family | RBG LED Series |
Description | Drywall Flange Kit, 6" x 8 |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083190973 |
Amperage Rating | N/A |
Mounting | Wall Mount |
Voltage Rating | N/A |
Product Weight | 3.55 |
Case Quantity | 1 |
Pallet Quantity | 126 |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |