- 4” aperture, 6” grid width providing sleek lines of light
Your internet browser isn't supported.
DF-62W-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | RBG LED Series |
| Description | Drywall Flange Kit, 6" x 2' |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083190423 |
| Amperage Rating | N/A |
| Mounting | Wall Mount |
| Voltage Rating | N/A |
| Product Weight | 1.96 |
| Case Quantity | 1 |
| Pallet Quantity | 130 |
| Country of Origin | US |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |