- 4" aperture, 6" grid width providing sleek lines of light
- 2', 4', and 8' sizes available
- Simple switch to adjust color on site as desired
- Simple switch to set lumens and watts as needed for the task
- Switch tamper cover included
- High performance efficacy up to 115 lm/W
- Flexible – recessed, drywall, surface and suspension mount
- Integrated control available - WaveLinx, LumaWatt Pro, DLVP, SVPD
Your internet browser isn't supported.
2RBSURF6
Specifications
Product Description
| Brand Name | Metalux |
| Family | RBG LED Series |
| Description | 2' surface/suspension mount kit |
Product Details
| Lamp Type | N/A |
| UPC | 080083873937 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Product Weight | 1.72 |
| Case Quantity | 10 |
| Pallet Quantity | 240 |
| Country of Origin | CN |
| ARRA | No |
| Dimensional Data | 2' |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |