- 4” aperture, 6” grid width providing sleek lines of light
Your internet browser isn't supported.
2RBG6-SL1-L8SCT3
Specifications
Product Description
| Brand Name | Metalux |
| Family | RBG LED Series |
| Description | 4 3/16" Aperture Slot, 6" grid spacing, 2' length, lumen and CCT selectable, 10% - 100% 0-10V dimming |
Product Details
| Lamp Type | LED |
| UPC | 080083865826 |
| Amperage Rating | .07 at 277V (at 3500K, 2000 Lumens) |
| Color Temperature Max | 4000K |
| Mounting | Recessed |
| Voltage Rating | 120-277V |
| Wattage | 19W |
| Product Weight | 4.62 |
| Case Quantity | 1 |
| Pallet Quantity | 140 |
| Country of Origin | CN |
| ARRA | Yes |
| Dimensional Data | 2' |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | No |