Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Feb 24, 2023

Replace with NWS Selectable Wrap

Metalux

LW LED Wrap

  • Full length 48" long, standard 7" wide steel construction
  • 4600 lumen output, 122 lm/W, replaces 2 lamp fluorescents
  • Linear ribbed polycarbonate lens provides glare-free even illumination
  • Mounting flexibility: surface, chain, single or continuous row
  • Decorative end caps for a clean finished specification appearance
  • Emergency integral battery pack option
  • DLC® compliant and California T24 listed comes with 5 year warranty
  • Universal 120-277V input, 0-10V dimming driver
  • Wireway cover for driver access and easy installation from below
LW LED Wrap

LW LED Wrap

Overview

The Metalux LW linear wrap is a specification grade, DLC listed, 4 foot product that is ideal for retrofit or new construction projects where both aesthetics and value are critical. The LW 7"" width ensures wide retrofit capability and has commercial features such as universal voltage, 0-10V dimming, and quick row or suspension mount. The LW offers an emergency battery option and 5-year warranty. Use the the LW in offices, schools, stairways, retail or other light commercial places.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?