Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

SSRK LED Surface Strip Retrofit Kit

  • 4’ or 8’ LED strip retrofit with up to 8000 lumens per 4ft segment
  • Retrofits from 2.5 to 4.5 inch width fixtures
  • Three lens options: round, square, & tri-lobe, multiple distributions
  • High performance efficacy up to 159 lumens per watt
  • Simple and quick installation = labor savings
  • Integrated emergency available
  • 3000K, 3500K, 4000K and 5000K CCT
  • 80CRI standard
  • 1% 0-10V dimming standard
SSRK LED Surface Strip Retrofit Kit

SSRK LED Surface Strip Retrofit Kit

Overview

SSRK LED Surface Strip Retrofit Kit is a lighting solution for customers looking to upgrade their fluorescent luminaires to a high performing LED system. The SSRK is engineered for simple and quick installation making it easy to convert to LED where existing fixtures are installed with fixed conduit. Customers can easily and inexpensively retrofit “pipe & wire” installation in industrial, warehousing, and retail applications where it is very labor intensive to remove an existing fluorescent fixture.

Resources

Find product variations